Image of G-436 G-436 HD Reel 50' 12/3 W/Cable

G-436 HD Reel 50' 12/3 W/Cable

$2,065.47 USD

Brand: Gleason Reel

Catalog ID: G-436

Series G Heavy Duty Reel 50' 12/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-436

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001399

Dimensions

Cable Length Active

50

Flange Outside Diameter

16 in

Length

50 in

Weight

69 lb

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG