Image of G-439 G-439 HD Reel 60' 16/4 W/Cable

G-439 HD Reel 60' 16/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-439

Series G Heavy Duty Reel 60' 16/4 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-439

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001139

Dimensions

Cable Length Active

60

Flange Outside Diameter

16 in

Length

60 in

Weight

82 lb

Conductor Related

Number of Conductors

4

Wire Size

#16 AWG