Image of G-444 G-444 HD Reel 40' 12/4 W/Cable
Image of G-444 G-444 HD Reel 40' 12/4 W/Cable
Image of G-444 G-444 HD Reel 40' 12/4 W/Cable

G-444 HD Reel 40' 12/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-444

Series G Heavy Duty Reel 40' 12/4 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-444

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001436

Dimensions

Cable Length Active

40

Flange Outside Diameter

14 in

Length

40 in

Weight

52 lb

Conductor Related

Number of Conductors

4

Wire Size

#12 AWG