Image of G-446 G-446 HD Reel 60' 12/4 W/Cable
Image of G-446 G-446 HD Reel 60' 12/4 W/Cable
Image of G-446 G-446 HD Reel 60' 12/4 W/Cable

G-446 HD Reel 60' 12/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-446

Series G Heavy Duty Reel 60' 12/4 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-446

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001450

Dimensions

Cable Length Active

60

Flange Outside Diameter

16 in

Length

60 in

Weight

89 lb

Conductor Related

Number of Conductors

4

Wire Size

#12 AWG