Image of G-452 G-452 HD Reel 20' 10/4 W/Cable
Image of G-452 G-452 HD Reel 20' 10/4 W/Cable
Image of G-452 G-452 HD Reel 20' 10/4 W/Cable

G-452 HD Reel 20' 10/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-452

Series G Heavy Duty Reel 20' 10/4 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-452

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001603

Dimensions

Cable Length Active

20

Flange Outside Diameter

14 in

Length

20 in

Weight

49 lb

Conductor Related

Number of Conductors

4

Wire Size

#10 AWG