Image of G-462 G-462 HD Reel 20' 10/6 W/Cable

G-462 HD Reel 20' 10/6 W/Cable

Brand: Gleason Reel

Catalog ID: G-462

Series G Heavy Duty Reel 20' 10/6 With Cable

General

Application

Hand pull

Catalog Number

G-462

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001573

Dimensions

Cable Length Active

20

Flange Outside Diameter

14 in

Length

20 in

Weight

52 lb

Conductor Related

Number of Conductors

6

Wire Size

#10 AWG