Image of G-469 G-469 HD Reel 65' 14/4 W/Cable
Image of G-469 G-469 HD Reel 65' 14/4 W/Cable
Image of G-469 G-469 HD Reel 65' 14/4 W/Cable

G-469 HD Reel 65' 14/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-469

Series G Heavy Duty Reel 65' 14/4 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-469

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001252

Dimensions

Cable Length Active

65

Flange Outside Diameter

14 in

Length

65 in

Weight

86 lb

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG