Image of G-46C G-46C HD Reel 50' 14/6 W/Cable
Image of G-46C G-46C HD Reel 50' 14/6 W/Cable
Image of G-46C G-46C HD Reel 50' 14/6 W/Cable

G-46C HD Reel 50' 14/6 W/Cable

Brand: Gleason Reel

Catalog ID: G-46C

Series G Heavy Duty Reel 50' 14/6 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-46C

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001290

Dimensions

Cable Length Active

50

Flange Outside Diameter

16 in

Length

50 in

Weight

92 lb

Conductor Related

Number of Conductors

6

Wire Size

#14 AWG