Image of G-48C G-48C HD Reel 30' 14/8 W/Cable
Image of G-48C G-48C HD Reel 30' 14/8 W/Cable
Image of G-48C G-48C HD Reel 30' 14/8 W/Cable

G-48C HD Reel 30' 14/8 W/Cable

$3,059.92 USD

Brand: Gleason Reel

Catalog ID: G-48C

Series G Heavy Duty Reel 30' 14/8 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-48C

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001320

Dimensions

Cable Length Active

30

Flange Outside Diameter

14 in

Length

30 in

Weight

49 lb

Conductor Related

Number of Conductors

8

Wire Size

#14 AWG