Image of G-564 G-564 HD Reel 30' 10/6 W/Cable
Image of G-564 G-564 HD Reel 30' 10/6 W/Cable
Image of G-564 G-564 HD Reel 30' 10/6 W/Cable

G-564 HD Reel 30' 10/6 W/Cable

Brand: Gleason Reel

Catalog ID: G-564

Series G Heavy Duty Reel 30' 10/6 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-564

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001580

Dimensions

Cable Length Active

30

Flange Outside Diameter

16 in

Length

30 in

Weight

80 lb

Conductor Related

Number of Conductors

6

Wire Size

#10 AWG