Brand: Gleason Reel
Catalog ID: GCC12350-DR
Application
Ceiling, wall or under bench mount
Catalog Number
GCC12350-DR
Product Category
Reels
Type
Dual Receptacle
UPC
783246000958
Weight
44.2 lb
Cord Length
50 ft
Number of Conductors
3
Wire Size
#12 AWG
Industry Standard(s)
cULus