Image of GCC12350-SR GCC12350-SR 50' 12/3 Industrial Duty Cord Reel w/Single Receptacle
Image of GCC12350-SR GCC12350-SR 50' 12/3 Industrial Duty Cord Reel w/Single Receptacle
Image of GCC12350-SR GCC12350-SR 50' 12/3 Industrial Duty Cord Reel w/Single Receptacle

GCC12350-SR 50' 12/3 Industrial Duty Cord Reel w/Single Receptacle

$1,206.26 USD

Brand: Gleason Reel

Catalog ID: GCC12350-SR

50' 12/3 Industrial Duty Cord Reel w/Single Receptacle

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC12350-SR

Product Category

Reels

Type

Single Receptacle

UPC

783246000934

Dimensions

Weight

42.7 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Cord Length

50 ft

Number of Conductors

3

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

cULus