Image of GCC12370-DR GCC12370-DR 70' 12/3 Industrial Duty Cord Reel w/Dual Receptacle
Image of GCC12370-DR GCC12370-DR 70' 12/3 Industrial Duty Cord Reel w/Dual Receptacle
Image of GCC12370-DR GCC12370-DR 70' 12/3 Industrial Duty Cord Reel w/Dual Receptacle

GCC12370-DR 70' 12/3 Industrial Duty Cord Reel w/Dual Receptacle

$1,378.11 USD

Brand: Gleason Reel

Catalog ID: GCC12370-DR

70' 12/3 Industrial Duty Cord Reel w/Dual Receptacle

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC12370-DR

Product Category

Reels

Type

Bare Cord

UPC

783246000965

Dimensions

Weight

49.1 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

cULus