Image of GCC12370-SR GCC12370-SR 70' 12/3 Industrial Duty Cord Reel w/Single Receptacle
Image of GCC12370-SR GCC12370-SR 70' 12/3 Industrial Duty Cord Reel w/Single Receptacle
Image of GCC12370-SR GCC12370-SR 70' 12/3 Industrial Duty Cord Reel w/Single Receptacle

GCC12370-SR 70' 12/3 Industrial Duty Cord Reel w/Single Receptacle

$1,262.58 USD

Brand: Gleason Reel

Catalog ID: GCC12370-SR

70' 12/3 Industrial Duty Cord Reel w/Single Receptacle

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC12370-SR

Product Category

Reels

Type

Single Receptacle

UPC

783246000941

Dimensions

Weight

47.6 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

cULus