Image of GCC14370-BC GCC14370-BC 70' 14/3 Industrial Duty Cord Reel w/Bare Cord

GCC14370-BC 70' 14/3 Industrial Duty Cord Reel w/Bare Cord

$1,131.97 USD

Brand: Gleason Reel

Catalog ID: GCC14370-BC

70' 14/3 Industrial Duty Cord Reel w/Bare Cord

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC14370-BC

Product Category

Reels

Type

Bare Cord

UPC

783246000989

Dimensions

Weight

36.2 lb

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#14 AWG

Certifications And Compliance

Industry Standard(s)

cULus