
Brand: Gleason Reel
Catalog ID: GCC14370-HL
Application
Ceiling, wall or under bench mount
Catalog Number
GCC14370-HL
Product Category
Reels
Type
Incandescent Lamp
Cable Length Active
70
Weight
40 lb
Number of Conductors
3
Wire Size
#16 AWG
Industry Standard(s)
cULus