Brand: Gleason Reel
Catalog ID: GCC14370-SR
Application
Ceiling, wall or under bench mount
Catalog Number
GCC14370-SR
Product Category
Reels
Type
Single Receptacle
UPC
783246000927
Weight
36.6 lb
Cord Length
70 ft
Number of Conductors
3
Wire Size
#14 AWG
Industry Standard(s)
cULus