Image of GCC16370-BC GCC16370-BC 70' 16/3 Industrial Duty Cord Reel w/Bare Cord
Image of GCC16370-BC GCC16370-BC 70' 16/3 Industrial Duty Cord Reel w/Bare Cord
Image of GCC16370-BC GCC16370-BC 70' 16/3 Industrial Duty Cord Reel w/Bare Cord

GCC16370-BC 70' 16/3 Industrial Duty Cord Reel w/Bare Cord

Brand: Gleason Reel

Catalog ID: GCC16370-BC

70' 16/3 Industrial Duty Cord Reel w/Bare Cord

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC16370-BC

Product Category

Reels

Type

Bare Cord

UPC

783246000972

Dimensions

Weight

34.8 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#16 AWG

Certifications And Compliance

Industry Standard(s)

cULus