GCC16370-HL 70' 16/3 Industrial Duty Cord Reel w/Incandescent Lamp
Image of GCC16370-HL GCC16370-HL 70' 16/3 Industrial Duty Cord Reel w/Incandescent Lamp

GCC16370-HL 70' 16/3 Industrial Duty Cord Reel w/Incandescent Lamp

Brand: Gleason Reel

Catalog ID: GCC16370-HL

70' 16/3 Industrial Duty Cord Reel w/Incandescent Lamp

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC16370-HL

Product Category

Reels

Type

Incandescent Lamp

UPC

783246000897

Dimensions

Cable Length Active

70

Weight

40 lb

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG

Certifications And Compliance

Industry Standard(s)

cULus