Image of GCC16370-SR GCC16370-SR 70' 16/3 Industrial Duty Cord Reel w/Single Receptacle
Image of GCC16370-SR GCC16370-SR 70' 16/3 Industrial Duty Cord Reel w/Single Receptacle
Image of GCC16370-SR GCC16370-SR 70' 16/3 Industrial Duty Cord Reel w/Single Receptacle

GCC16370-SR 70' 16/3 Industrial Duty Cord Reel w/Single Receptacle

Brand: Gleason Reel

Catalog ID: GCC16370-SR

70' 16/3 Industrial Duty Cord Reel w/Single Receptacle

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC16370-SR

Product Category

Reels

Type

Single Receptacle

UPC

783246000910

Dimensions

Weight

35.3 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Cord Length

70 ft

Number of Conductors

3

Wire Size

#16 AWG

Certifications And Compliance

Industry Standard(s)

cULus