Image of GHC3850-L GHC3850-L GHC3850-L REEL,50FT,3/8",300PSI

GHC3850-L GHC3850-L REEL,50FT,3/8",300PSI

$591.91 USD

Brand: Gleason Reel

Catalog ID: GHC3850-L

GHC3850-L REEL,50FT,3/8",300PSI

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHC3850-L

Product Category

Reels

UPC

783246002150

Dimensions

Diameter - Inside

0.375 in

Length

50 ft

Outside Diameter

0.65

Weight

36 lb