Image of GHC5035-L GHC5035-L GHC5035-L REEL,35FT,1/2",300PSI

GHC5035-L GHC5035-L REEL,35FT,1/2",300PSI

$685.84 USD

Brand: Gleason Reel

Catalog ID: GHC5035-L

GHC5035-L REEL,35FT,1/2",300PSI

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHC5035-L

Product Category

Reels

UPC

783246002167

Dimensions

Diameter - Inside

0.5 in

Length

35 ft

Outside Diameter

0.77

Weight

38 lb