Image of GHE3870-L GHE3870-L GHE3870-L REEL,70FT,3/8",300PSI

GHE3870-L GHE3870-L REEL,70FT,3/8",300PSI

$817.38 USD

Brand: Gleason Reel

Catalog ID: GHE3870-L

GHE3870-L REEL,70FT,3/8",300PSI

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHE3870-L

Product Category

Reels

UPC

783246002181

Dimensions

Diameter - Inside

0.375 in

Length

70 ft

Outside Diameter

0.65

Weight

50 lb