Image of GHE5050-L GHE5050-L GHE5050-L REEL,50FT,1/2",300PSI

GHE5050-L GHE5050-L REEL,50FT,1/2",300PSI

Brand: Gleason Reel

Catalog ID: GHE5050-L

GHE5050-L REEL,50FT,1/2",300PSI

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHE5050-L

Product Category

Reels

UPC

783246002198

Dimensions

Diameter - Inside

0.5 in

Length

50 ft

Outside Diameter

0.77

Weight

44 lb