Image of GL-1630 GL-1630 Cord Reel 30' 16/3 W/Inc Lamp
Image of GL-1630 GL-1630 Cord Reel 30' 16/3 W/Inc Lamp

GL-1630 Cord Reel 30' 16/3 W/Inc Lamp

$352.78 USD

Brand: Gleason Reel

Catalog ID: GL-1630

Compact Cord Reel 30' 16/3 with Incandescent Hand Lamp

Product details

General

Application

Wall (180 degree swing) or Ceiling Mount (Swivel)

Catalog Number

GL-1630

Fitting Type

Incandescent

Product Category

Reels

Type

Incandescent Lamp

UPC

783246000019

Dimensions

Reel Frame Dimension

10 x 10 x 3

Weight

8.75 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Cord Length

30 ft

Number of Conductors

3

Wire Size

#16 AWG