Image not found
Image not found

GL-FB-42 GLAND ASSY FLAT CABLE BRASS PG42

Brand: Gleason Reel

Catalog ID: GL-FB-42

GLAND ASSY FLAT CABLE BRASS PG42

  • Brass Cable Gland for Flat cables,: Clearance Hole Maximum 2.125
  • Gland outside Width = 2.56

Product details

General

Catalog Number

GL-FB-42

Clearance Hole Maximum

2.125

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Cable Gland

Dimensions

Gland Outside Width

2.56

Resources and downloads

Specifications