Image not found

GL-RB-09 GLAND ASSY ROUND CABLE BRASS .20-.32

Brand: Gleason Reel

Catalog ID: GL-RB-09

GLAND ASSY ROUND CABLE BRASS .20-.32

  • Brass Cable Gland for round cables,: Clearance Hole Maximum 0.609
  • Gland outside Width = 0.75
  • Works with C50,C60,I110,I120,I130,I150,I160,I152 and I162

General

Catalog Number

GL-RB-09

Clearance Hole Maximum

0.609

Material - Hardware

Brass

Type

Cable Gland

Dimensions

Clearance Hole Maximum

0.609

Gland Outside Width

0.75

Conductor Related

Cable Diameter Range

0.196 in-0.315 in