Image not found

GL-RB-16 GLAND ASSY ROUND CABLE BRASS .32-.63

Brand: Gleason Reel

Catalog ID: GL-RB-16

GLAND ASSY ROUND CABLE BRASS .32-.63

  • Brass Cable Gland for round cables,: Clearance Hole Maximum 0.906
  • Gland outside Width = 1.14

Product details

General

Catalog Number

GL-RB-16

Clearance Hole Maximum

0.906

Material - Hardware

Brass

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Cable Gland

Dimensions

Gland Outside Width

1.14

Conductor Related

Cable Diameter Range

0.315 in-0.63 in

Resources and downloads

Specifications