Image not found

GL-RB-42 GLAND ASSY ROUND CABLE BRASS 1.40-1.81

Brand: Gleason Reel

Catalog ID: GL-RB-42

GLAND ASSY ROUND CABLE BRASS 1.40-1.81

  • Brass Cable Gland for round cables,: Clearance Hole Maximum 2.125
  • Gland outside Width = 2.56
  • Works with C50,C60,I110,I120,I130,I150,I160,I152 and I162

General

Catalog Number

GL-RB-42

Clearance Hole Maximum

2.125

Material - Hardware

Brass

Type

Cable Gland

Dimensions

Clearance Hole Maximum

2.125

Gland Outside Width

2.56

Conductor Related

Cable Diameter Range

1.397 in-1.811 in