Image not found
Image not found

GL-RP-11 GLAND ROUND CABLE PLASTIC PG11 .231-.394

Brand: Gleason Reel

Catalog ID: GL-RP-11

GLAND ROUND CABLE PLASTIC PG11 .231-.394

  • Nickle plated Brass
  • includes Hub/body
  • pressure nut
  • rubber insert
  • O Ring
  • Locknut

Product details

General

Catalog Number

GL-RP-11

Clearance Hole Maximum

0.75

Material - Hardware

Plastic

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Cable Gland

Conductor Related

Cable Diameter Range

0.231 in-0.394 in

Resources and downloads

Specifications