GL-RP-13 GLAND ROUND CABLE PLASTIC

GL-RP-13 GLAND ROUND CABLE PLASTIC

Brand: Gleason Reel

Catalog ID: GL-RP-13

GLAND ROUND CABLE PLASTIC

General

Clearance Hole Maximum

0.812

Material - Hardware

Plastic

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Cable Gland

Conductor Related

Cable Diameter Range

0.27 in-0.48 in