Image not found

GL-RP-21 GLAND ROUND CABLE PLASTIC PG21 .545-.709

Brand: Gleason Reel

Catalog ID: GL-RP-21

GLAND ROUND CABLE PLASTIC PG21 .545-.709

  • Nickle plated Brass
  • includes Hub/body
  • pressure nut
  • rubber insert
  • O Ring
  • Locknut
  • Works with C50,C60,I110,I120,I130,I150,I160,I152 and I162

General

Catalog Number

GL-RP-21

Clearance Hole Maximum

1.125

Material - Hardware

Plastic

Type

Cable Gland

Dimensions

Clearance Hole Maximum

1.125

Conductor Related

Cable Diameter Range

0.545 in-0.709 in