Image of GLED-1840 GLED-1840 GLED-1840 Cord Reel w/LED Light Fixture

GLED-1840 GLED-1840 Cord Reel w/LED Light Fixture

$385.61 USD

Brand: Gleason Reel

Catalog ID: GLED-1840

Compact Cord Reel 40' 18/2 with LED Hand Lamp

General

Application

Wall (180 degree swing) or Ceiling Mount (Swivel)

Catalog Number

GLED-1840

Fitting Type

LED

Product Category

Reels

Type

LED Hand Lamp

UPC

783246001030

Dimensions

Reel Frame Dimension

10 x 10 x 3

Weight

10 lb

Conductor Related

Cord Length

40 ft

Number of Conductors

2

Wire Size

#18 AWG