Image of GP-1630 GP-1630 Cord Reel 30' 16/3 W/3 Receptacle
Image of GP-1630 GP-1630 Cord Reel 30' 16/3 W/3 Receptacle

GP-1630 Cord Reel 30' 16/3 W/3 Receptacle

$250.88 USD

Brand: Gleason Reel

Catalog ID: GP-1630

Compact Cord Reel 30' 16/3 with Triple Outlet

Product details

General

Application

  • Wall (180 degree swing) or Ceiling Mount (Swivel)

Catalog Number

GP-1630

Fitting Type

Triple Outlet

Product Category

Reels

Type

Triple Outlet

UPC

783246000026

Dimensions

Reel Frame Dimension

10 x 10 x 3

Weight

8.5 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Cord Length

30 ft

Number of Conductors

3

Wire Size

#16 AWG