Image of GR12340-TR GR12340-TR Medium Duty Cord Reel 40' 12/3
Image of GR12340-TR GR12340-TR Medium Duty Cord Reel 40' 12/3
Image of GR12340-TR GR12340-TR Medium Duty Cord Reel 40' 12/3

GR12340-TR Medium Duty Cord Reel 40' 12/3

$456.31 USD

Brand: Gleason Reel

Catalog ID: GR12340-TR

GR12340-TR Medium Duty Commercial Cord Reel 40' 12/3

Product details

General

Catalog Number

GR12340-TR

Product Category

Reels

Type

Triple Outlet

UPC

783246001023

Dimensions

Weight

9 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Size

40

Cable Specification

12/3 SJTW

Certifications And Compliance

Industry Standard(s)

UL Listed