Image of 132P-II-2.0 GRP 132P-2-2.05R GF20 / NYLON 6 / BLACK

GRP 132P-2-2.05R GF20 / NYLON 6 / BLACK

Brand: Gleason Reel

Catalog ID: 132P-II-2.0

GRP 132P-2-2.05R GF20 / NYLON 6 / BLACK

  • Compact Design
  • Solid
  • Snap-Together Links
  • Non-Conductive
  • Resists Corrosion

General

Catalog Number

132P-II-2.0

Color

Black

Material

Nylon 6

Series

PowerTrak GRP Series

Type

Standard Track

Dimensions

Bend (Radius)

2.05

Curve Length

1 ft

Height

1.34 in

Height - Window

0.98 in

Mounting Height

5.44 in

Pitch

1.81 in

Weight

0.48 lb

Width

3.23 in

Width - Window

2.28 in

Conductor Related

Diameter - Cable Outside

0.82 in