Image of 162P-II-1.9 GRP 162P-2-1.91R GF20 / NYLON 6 / BLACK

GRP 162P-2-1.91R GF20 / NYLON 6 / BLACK

Brand: Gleason Reel

Catalog ID: 162P-II-1.9

GRP 162P-2-1.91R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links
  • Non-Conductive
  • Resists Corrosion

General

Catalog Number

162P-II-1.9

Color

Black

Material

Nylon 6

Series

PowerTrak GRP Series

Type

Flip-Top Track

UPC

783586255889

Dimensions

Bend (Radius)

1.91

Curve Length

1 ft

Height

1.62 in

Height - Window

1 in

Mounting Height

5.44 in

Pitch

1.81 in

Weight

0.64 lb

Width

3.23 in

Width - Window

2.28 in

Conductor Related

Diameter - Cable Outside

0.83 in