Image of 252P-II-3.4 GRP 252P-2-3.40R GF20 / NYLON 6 / BLACK
Image of 252P-II-3.4 GRP 252P-2-3.40R GF20 / NYLON 6 / BLACK

GRP 252P-2-3.40R GF20 / NYLON 6 / BLACK

Brand: Gleason Reel

Catalog ID: 252P-II-3.4

GRP 252P-2-3.40R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links With Flip-Tops
  • Vertical Separators Available

Product details

General

Catalog Number

252P-II-3.4

Color

Black

Material

Nylon 6

Series

PowerTrak GRP

Type

Flip-Top Track

Dimensions

Bend (Radius)

3.4

Curve Length

1.5 ft

Height

2.5 in

Height - Window

1.75 in

Mounting Height

9.3 in

Pitch

2.5 in

Weight

1.2 lb

Width

5.36 in

Width - Window

4.25 in

Conductor Related

Diameter - Cable Outside

1.46 in