
Brand: Gleason Reel
Catalog ID: 252P-III-4.7
Catalog Number
252P-III-4.7
Color
Black
Material
Nylon 6
Series
PowerTrak GRP Series
Type
Flip-Top Track
Bend (Radius)
4.78
Curve Length
2 ft
Height
2.5 in
Height - Window
1.75 in
Mounting Height
12.06 in
Pitch
2.5 in
Weight
1.5 lb
Width
7.7 in
Width - Window
6.6 in
Diameter - Cable Outside
1.46 in