Image of 252P-III-7.7 GRP 252P-3-7.73R GF20 / NYLON 6 / BLACK

GRP 252P-3-7.73R GF20 / NYLON 6 / BLACK

Brand: Gleason Reel

Catalog ID: 252P-III-7.7

GRP 252P-3-7.73R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links With Flip-Tops
  • Vertical Separators Available

General

Catalog Number

252P-III-7.7

Color

Black

Material

Nylon 6

Series

PowerTrak GRP Series

Type

Flip-Top Track

Dimensions

Bend (Radius)

7.73

Curve Length

2.5 ft

Height

2.5 in

Height - Window

1.75 in

Mounting Height

17.96 in

Pitch

2.5 in

Weight

1.5 lb

Width

7.7 in

Width - Window

6.6 in

Conductor Related

Diameter - Cable Outside

1.46 in