Image of HC3825 HC3825 HD Reel 25' 3/8 I.D. W/Hose

HC3825 HD Reel 25' 3/8 I.D. W/Hose

Brand: Gleason Reel

Catalog ID: HC3825

HD Reel 25' 3/8 I.D. W/Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Machine Pull/Overhead Hand Pull- Air or Fluid

Catalog Number

HC3825

Product Category

Reels

UPC

783246002037

Dimensions

Diameter - Inside

0.375 in

Length

25 ft

Weight

30 lb