Image of HG5035 HG5035 HD Reel 35' 1/2 I.D. W/Hose

HG5035 HD Reel 35' 1/2 I.D. W/Hose

Brand: Gleason Reel

Catalog ID: HG5035

HD Reel 35' 1/2 I.D. W/Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Machine Pull/Overhead Hand Pull- Air or Fluid

Catalog Number

HG5035

Product Category

Reels

UPC

783246002075

Dimensions

Diameter - Inside

0.5 in

Length

35 ft

Weight

62 lb