Image of HG5050 HG5050 HD Reel 50' 1/2 I.D. W/Hose

HG5050 HD Reel 50' 1/2 I.D. W/Hose

$2,064.20 USD

Brand: Gleason Reel

Catalog ID: HG5050

HD Reel 50' 1/2 I.D. W/Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Machine Pull/Overhead Hand Pull- Air or Fluid

Catalog Number

HG5050

Product Category

Reels

UPC

783246002082

Dimensions

Diameter - Inside

0.5 in

Length

50 ft

Weight

62 lb