Image not found
Image not found
play
Tool Assist Pro for material handling and ergonomics

HWS-AL03 Air Line 3 Ft.

$109.43 USD

Brand: Gleason Reel

Catalog ID: HWS-AL03

Air Line 3 Ft.

  • Adjustable and strong enough for heavy industrial applications
  • It’s constructed of steel with extruded aluminium foot bar.
  • Standard model measures 29" wide, 12.75" deep and 12.25" high
ERGO-YellowMedLogo
ToolAssistPro-Logo

General

Catalog Number

HWS-AL03

UPC

783246006462

Dimensions

Length

3 in