Image not found
Image not found

I120-D

Brand: Gleason Reel

Standard Trolley Design, Dual Clamp, Flat, Round or Mixed Cable, Max Saddle Dia 18.12", 450lbs, 500fpm

  • Crowned 2.48" steel wheels with side guide rollers
  • Anti-lift rollers
  • Sealed bearings are pre-lubricated for life
  • Tow trolley included as standard
  • Zinc plated hardware
  • Orange baked polyester powder finish
  • Heavy duty bumpers

Product details

General

Accessories

  • Cable Clamps
  • Ty-Raps
  • Tow Chains
  • Round Or Flat
  • Hose
  • Cable Glands For Single Cables Or Groups
  • Terminal Box
  • Terminal Blocks
  • Shock Cords

Application

Overhead Cranes

Application - For Use On

Dual Clamp

Available Options

Flat, Round or Mixed Cable/ Hose

Finish Type

Zinc Plated

Load Capacity

450 lbs

Maximum Acceleration

2

Plating

Yes

Series

I120-D

Type

Standard Trolley Design

Resources and downloads