Image of  I152

I152

Brand: Gleason Reel

Container Crane Series, Choice of Cable Clips or Clamps, 1100lbs, 800fpm, 3.94" dia Wheels

  • Extra Wideside Guide Rollers
  • Heavy-Duty Mounting Pins
  • Welded Steel Trolley Body And Saddle
  • Heavy Duty Forged Shackles
  • Crowned Or Flanged Main Trolley Wheels
  • Individual Side Plate Assemblies
  • Hardened Steel Anti-Lift Rollers
  • Heavy Duty Bumpers
  • Shock Cords

General

Accessories

  • Shock Cords
  • Welded Steel Trolley Body and Saddle
  • Wheel Assembly
  • Guide Rollers
  • Heavy Duty Bumpers
  • Mounting Pin
  • Wear Grooves

Application

Container Cranes

Available Options

Individual Clip, Single Clamp Dual Clamp

Finish Type

Zinc Plated

Load Capacity

1100 lbs

Material

Steel

Series

I152

Force Related

Load Capacity

1100 lbs