Image of J100A-24-18932-3 J100A-24-18932-3 Heavy Duty Industrial Hose Reel without Hose

J100A-24-18932-3 Heavy Duty Industrial Hose Reel without Hose

Brand: Gleason Reel

Catalog ID: J100A-24-18932-3

The Series J Hose Reel is typically applied to the most demanding industrial application. May be used for air or liquid. Easily handles hose up to 2" (51mm) O.D. Normally machine mounted, it may also be used in hand pull applications. Constructed of heavy gauge steel with industrial grade fittings, Series J Hose Reels are rated at 300 psi (20.7 bar) per standard hose and hose fittings. Hose Reels designed for pressures up to 2000 psi (137.9 bar) are also available.

  • J-Reel is rated at 300 psi (20.7 bar) per standard hose and hose fittings (reels designed for pressures up to 2000 psi (137.9 bar) are also available)
  • Safetychange® Spring Motor makes replacement safe and easy
  • Rugged All Steel Frame for maximum strength
  • Spring Tension Tool
  • Optional Ball Stop
  • Optional Roller Guide accomodates a variety of mounting configurations

General

Catalog Number

J100A-24-18932-3

Dimensions

Weight

190 lb