
Cable Length
35 Ft
Cable Type
#12/3 SOW
Catalog Number
WCA12335-BC
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
UPC
WCA12335-BC
Cable Length
35 Ft
Current / Amperage Rating
20 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Cable Type
#12/3 SOW
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 4