OSD050-SS-YL-SG-C2 Open Spool Static Discharge Reel 50' w/Aircraft Clamp
Image of OSD050-SS-YL-SG-C2 OSD050-SS-YL-SG-C2 Open Spool Static Discharge Reel 50' w/Aircraft Clamp

OSD050-SS-YL-SG-C2 Open Spool Static Discharge Reel 50' w/Aircraft Clamp

Brand: Gleason Reel

Catalog ID: OSD050-SS-YL-SG-C2

Open Spool Static Discharge Reel 50' w/Aircraft Clamp.

  • Spring Rewind with Centrifugal Brake
  • Rugged Steel Construction
  • Reel has safety orange baked polyester finish.

General

Cable Length

50

Catalog Number

OSD050-SS-YL-SG-C2

Connector Type

Aircraft Clamp

Product Category

Reels

Type

Reel - Open Spool

UPC

783246004284

Dimensions

Cable Length

50

Configuration

Connector Type

Aircraft Clamp