Image of LMR-16-STD-60 LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation
Image of LMR-16-STD-60 LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation
Image of LMR-16-STD-60 LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation

LMR-16-STD-60, Linear Measurement Reel, 60 foot reel with 16-inch spool, standard rotation

Brand: Gleason Reel

Catalog ID: LMR-16-STD-60

Unlike traditional limit switches, linear measurement for machine positioning provides several advantages. It allows for remote mounting of the sensor, protecting the electronics from heat, chemicals, steam, and potential physical damage. A measuring device connected to the shaft senses the position of the linear motion, providing critical information for machine control.

  • Linear Measurement Reels are available in 2 sizes - 30 foot and 60 foot reels, Standard or Reverse Rotation
  • Heavy duty spring motor
  • Stainless steel measuring cable

Product details

General

Catalog Number

LMR-16-STD-60

Color

Orange

Finish Type

Baked-on Orange Polyester

Material

Stainless Steel Measuring Cable

Resources and downloads